RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 30 mm

Features

N/A Contact Seals

O.D. (D)

N/A 2.4409 in62 mm

Width (C)

N/A 0.9370 in23.8 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 6428 lbf28600 N

Ball Type

N/A STEEL

Cage Type

N/A Pressed

Cage Material

N/A Steel

Other Dimensions

Contact Angle

N/A 30 º
Max Shaft Fillet Radius1 N/A 0.039 in1.00 mm

Shaft Backing Shoulder Diameter

N/A 1.417 in36.0 mm

Housing Backing Shoulder Diameter

N/A 2.205 in56 mm

Ratings

Static Radial Load Rating (C0)

N/A 4608 lbf20500 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius2 N/A 0.039 in1 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.