Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 40 mm

Features

N/A Contact Seals

O.D. (D)

N/A 3.1496 in80 mm

Width (C)

N/A 1.1890 in30.2 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 9035 lbf40200 N

Ball Type

N/A STEEL

Cage Type

N/A Pressed

Cage Material

N/A Steel

Other Dimensions

Contact Angle

N/A 30 º
Max Shaft Fillet Radius1 N/A 0.043 in1.1 mm

Shaft Backing Shoulder Diameter

N/A 1.850 in47 mm

Housing Backing Shoulder Diameter

N/A 2.874 in73.0 mm

Ratings

Static Radial Load Rating (C0)

N/A 7147 lbf31800 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius2 N/A 0.043 in1.1 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.