RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 50.000 mm

Features

N/A Contact Seals

O.D. (D)

N/A 3.5433 in90.000 mm

Width (C)

N/A 1.1890 in30.2 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 9867 lbf43900 N

Ball Type

N/A STEEL

Cage Type

N/A Pressed

Cage Material

N/A Steel

Other Dimensions

Contact Angle

N/A 30 º
Max Shaft Fillet Radius1 N/A 0.043 in1.1 mm

Shaft Backing Shoulder Diameter

N/A 2.244 in57 mm

Housing Backing Shoulder Diameter

N/A 3.268 in83.0 mm

Ratings

Static Radial Load Rating (C0)

N/A 8968 lbf39900 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius2 N/A 0.043 in1.1 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.