Unit of Measure

Key Dimensions

Lubricant

N/A Industrial Grade Solid Lube

Design Units

N/A Metric

Bore (d)

N/A 60.000 mm

Features

N/A Contact Seals

O.D. (D)

N/A 4.3307 in110.000 mm

Width (C)

N/A 1.4370 in36.5 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 13463 lbf59900 N

Ball Type

N/A STEEL

Cage Type

N/A Pressed

Cage Material

N/A Steel

Other Dimensions

Contact Angle

N/A 30 º
Max Shaft Fillet Radius1 N/A 0.059 in1.50 mm

Shaft Backing Shoulder Diameter

N/A 2.697 in68.5 mm

Housing Backing Shoulder Diameter

N/A 3.996 in101.5 mm

Ratings

Static Radial Load Rating (C0)

N/A 12047 lbf53600 N

Factors

Solid Lube Speed

N/A 1760 rpm

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius2 N/A 0.059 in1.5 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.