Unit of Measure
Key Dimensions
Design Units |
N/A Metric |
Bore (d) |
N/A 65.000 mm |
Features |
N/A Open |
O.D. (D) |
N/A 4.7244 in120.000 mm |
Width (C) |
N/A 1.5 in38.1 mm |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 16520 lbf73500 N |
Ball Type |
N/A STEEL |
Cage Type |
N/A Pressed |
Cage Material |
N/A Steel |
- 1 Maximum housing fillet radius that bearing corners will clear.
- 2 Maximum shaft fillet radius that bearing corners will clear.