RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Design Units |
N/A Metric |
Bore (d) |
N/A 30 mm |
Features |
N/A Open |
O.D. (D) |
N/A 2.8346 in72.000 mm |
Width (C) |
N/A 1.1890 in30.2 mm |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 8878 lbf39500 N |
Ball Type |
N/A STEEL |
Cage Type |
N/A Molded |
Cage Material |
N/A Nylon |
- 1 Maximum housing fillet radius that bearing corners will clear.
- 2 Maximum shaft fillet radius that bearing corners will clear.