RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 35.000 mm

Features

N/A Open

O.D. (D)

N/A 3.1496 in80 mm

Width (C)

N/A 1.3740 in34.9 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 11126 lbf49500 N

Ball Type

N/A STEEL

Cage Type

N/A Pressed

Cage Material

N/A Steel

Other Dimensions

Contact Angle

N/A 30 º
Max Shaft Fillet Radius1 N/A 0.059 in1.50 mm

Shaft Backing Shoulder Diameter

N/A 1.713 in43.5 mm

Housing Backing Shoulder Diameter

N/A 2.815 in71.5 mm

Ratings

Static Radial Load Rating (C0)

N/A 7934 lbf35300 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius2 N/A 0.059 in1.5 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.