RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 50.000 mm

Features

N/A Open

O.D. (D)

N/A 4.3307 in110.000 mm

Width (C)

N/A 1.748 in44.4 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 17734 lbf78900 N

Ball Type

N/A STEEL

Cage Type

N/A Pressed

Cage Material

N/A Steel

Other Dimensions

Contact Angle

N/A 30 º
Max Shaft Fillet Radius1 N/A 0.079 in2.0 mm

Shaft Backing Shoulder Diameter

N/A 2.362 in60 mm

Housing Backing Shoulder Diameter

N/A 3.937 in100.0 mm

Ratings

Static Radial Load Rating (C0)

N/A 13508 lbf60100 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius2 N/A 0.079 in2 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.