Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 75.000 mm

Features

N/A Open

O.D. (D)

N/A 6.2992 in160.000 mm

Width (C)

N/A 2.6889 in68.3 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 39566 lbf176000 N

Ball Type

N/A STEEL

Cage Type

N/A Pressed

Cage Material

N/A Steel

Other Dimensions

Contact Angle

N/A 30 º
Max Shaft Fillet Radius1 N/A 0.083 in2.1 mm

Shaft Backing Shoulder Diameter

N/A 3.4251 in87 mm

Housing Backing Shoulder Diameter

N/A 5.826 in148 mm

Ratings

Static Radial Load Rating (C0)

N/A 31473 lbf140000 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius2 N/A 0.083 in2.1 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.