Unit of Measure

Key Dimensions

Bore Shape

N/A Cylindrical bore

Type

N/A Insert Bearing

Locking Style

N/A Set Screw Locking

Seal Type

N/A IP69K Seal

Bore (d)

N/A 1.1250 in

O.D. (D)

N/A 2.441 in62 mm

Dynamic Load Rating

N/A 3710 lbf16500 N

Lubrication Type

N/A Standard Food Safe Grease

Bearing Style

N/A Ball Bearing

Other Dimensions

Outside Ring Width C

N/A 0.748 in19 mm
Radius r1 N/A 0.039 in1 mm

Groove Position C1

N/A 0.197 in5.0 mm

Center of Bearing from End S

N/A 0.626 in15.9 mm

Inside Ring Width B

N/A 1.5 in38.1 mm

Dimension S1

N/A 0.874 in22.2 mm

Set Screw Distance S2

N/A 0.236 in6.0 mm

Set Screw Size

N/A M6×0.75

Number of Set Screw

N/A 2

Angle between Set Screws

N/A 120 º

Ratings

Static Radial Load Rating (C0)

N/A 2035 lbf9050 N
  • 1 These maximum fillet radii will be cleared by the bearing corners.