Unit of Measure

Key Dimensions

Bore Shape

N/A Cylindrical bore

Type

N/A Insert Bearing

Locking Style

N/A Set Screw Locking

Seal Type

N/A IP69K Seal

Bore (d)

N/A 1.2500 in

O.D. (D)

N/A 2.835 in72.000 mm

Dynamic Load Rating

N/A 4901 lbf21800 N

Lubrication Type

N/A Food Grade Solid Lube

Bearing Style

N/A Ball Bearing

Other Dimensions

Outside Ring Width C

N/A 0.787 in20 mm
Radius r1 N/A 0.043 in1.1 mm

Groove Position C1

N/A 0.224 in5.7 mm

Center of Bearing from End S

N/A 0.689 in17.5 mm

Inside Ring Width B

N/A 1.689 in42.9 mm

Dimension S1

N/A 1.000 in25.4 mm

Set Screw Distance S2

N/A 0.256 in6.5 mm

Set Screw Size

N/A M8×1

Number of Set Screw

N/A 2

Angle between Set Screws

N/A 120 º

Ratings

Static Radial Load Rating (C0)

N/A 2766 lbf12300 N
  • 1 These maximum fillet radii will be cleared by the bearing corners.