Unit of Measure

Key Dimensions

Bore Shape

N/A Cylindrical bore

Type

N/A Insert Bearing

Locking Style

N/A Set Screw Locking

Seal Type

N/A IP69K Seal

Bore (d)

N/A 1.5625 in

O.D. (D)

N/A 3.15 in80 mm

Dynamic Load Rating

N/A 5576 lbf24800 N

Lubrication Type

N/A Standard Food Safe Grease

Bearing Style

N/A Ball Bearing

Other Dimensions

Outside Ring Width C

N/A 0.827 in21 mm
Radius r1 N/A 0.043 in1.1 mm

Groove Position C1

N/A 0.232 in5.9 mm

Center of Bearing from End S

N/A 0.748 in19.0 mm

Inside Ring Width B

N/A 1.937 in49.2 mm

Dimension S1

N/A 1.189 in30.2 mm

Set Screw Distance S2

N/A 0.315 in8.0 mm

Set Screw Size

N/A M8×1

Number of Set Screw

N/A 2

Angle between Set Screws

N/A 120 º

Ratings

Static Radial Load Rating (C0)

N/A 3215 lbf14300 N
  • 1 These maximum fillet radii will be cleared by the bearing corners.