For over 30 years as the standard in DC steel mill cranes, these long-lasting, heat resistant disc brakes prevent heat checking and fading.
Unit of Measure

Key Dimensions

Drum Brake Replacement

N/A 8

Disk Diameter

N/A 12 in

Torque

N/A 100 lb·ft

Brake Weight

N/A 126 lb

Rotor Weight

N/A 40 lb

Disk Height to Floor

N/A 13.00 in

Disk/Motor Shaft Centerline to Floor

N/A 7.00 in

Brake Body Height to Floor

N/A 13.25 in

Brake Length to Centerline of Shaft

N/A 17.30 in

Width Including Adjacent Bolt

N/A 10.59 in

Length, Shaft CL to Mounting Hole

N/A 3.25 in

Width, Disc CL to Mounting Hole

N/A 2.88 in