For over 30 years as the standard in DC steel mill cranes, these long-lasting, heat resistant disc brakes prevent heat checking and fading.
Unit of Measure

Key Dimensions

Drum Brake Replacement

N/A 10

Disk Diameter

N/A 14 in

Torque

N/A 200 lb·ft

Brake Weight

N/A 131 lb

Rotor Weight

N/A 48 lb

Disk Height to Floor

N/A 15.38 in

Disk/Motor Shaft Centerline to Floor

N/A 8.38 in

Brake Body Height to Floor

N/A 14.63 in

Brake Length to Centerline of Shaft

N/A 18.17 in

Width Including Adjacent Bolt

N/A 10.59 in

Length, Shaft CL to Mounting Hole

N/A 4.00 in

Width, Disc CL to Mounting Hole

N/A 3.13 in