For over 30 years as the standard in DC steel mill cranes, these long-lasting, heat resistant disc brakes prevent heat checking and fading.
Unit of Measure

Key Dimensions

Drum Brake Replacement

N/A 13

Disk Diameter

N/A 17 in

Torque

N/A 550 lb·ft

Brake Weight

N/A 258 lb

Rotor Weight

N/A 100 lb

Disk Height to Floor

N/A 18.38 in

Disk/Motor Shaft Centerline to Floor

N/A 9.88 in

Brake Body Height to Floor

N/A 17.25 in

Brake Length to Centerline of Shaft

N/A 21.16 in

Width Including Adjacent Bolt

N/A 14.05 in

Length, Shaft CL to Mounting Hole

N/A 5.75 in

Width, Disc CL to Mounting Hole

N/A 4.50 in