For over 30 years as the standard in DC steel mill cranes, these long-lasting, heat resistant disc brakes prevent heat checking and fading.
Unit of Measure

Key Dimensions

Drum Brake Replacement

N/A 16

Disk Diameter

N/A 21 in

Torque

N/A 1000 lb·ft

Brake Weight

N/A 285 lb

Rotor Weight

N/A 138 lb

Disk Height to Floor

N/A 22.63 in

Disk/Motor Shaft Centerline to Floor

N/A 12.13 in

Brake Body Height to Floor

N/A 21.31 in

Brake Length to Centerline of Shaft

N/A 25.44 in

Width Including Adjacent Bolt

N/A 14.05 in

Length, Shaft CL to Mounting Hole

N/A 7.50 in

Width, Disc CL to Mounting Hole

N/A 5.38 in