For over 30 years as the standard in DC steel mill cranes, these long-lasting, heat resistant disc brakes prevent heat checking and fading.
Unit of Measure

Key Dimensions

Drum Brake Replacement

N/A 19

Disk Diameter

N/A 24 in

Torque

N/A 2000 lb·ft

Brake Weight

N/A 640 lb

Rotor Weight

N/A 231 lb

Disk Height to Floor

N/A 25.25 in

Disk/Motor Shaft Centerline to Floor

N/A 13.25 in

Brake Body Height to Floor

N/A 19.67 in

Brake Length to Centerline of Shaft

N/A 30.19 in

Width Including Adjacent Bolt

N/A 17.80 in

Length, Shaft CL to Mounting Hole

N/A 9.25 in

Width, Disc CL to Mounting Hole

N/A 5.56 in