For over 30 years as the standard in DC steel mill cranes, these long-lasting, heat resistant disc brakes prevent heat checking and fading.
Unit of Measure

Key Dimensions

Drum Brake Replacement

N/A 23

Disk Diameter

N/A 29 in

Torque

N/A 4000 lb·ft

Brake Weight

N/A 730 lb

Rotor Weight

N/A 375 lb

Disk Height to Floor

N/A 30.38 in

Disk/Motor Shaft Centerline to Floor

N/A 15.88 in

Brake Body Height to Floor

N/A 23.31 in

Brake Length to Centerline of Shaft

N/A 36.66 in

Width Including Adjacent Bolt

N/A 18.17 in

Length, Shaft CL to Mounting Hole

N/A 11.75 in

Width, Disc CL to Mounting Hole

N/A 8.00 in