QUICK FLEX high-speed covers are designed for applications where low torque and/or high speed is present. QF5 through QF175 use standard snap ring to secure cover in place. QF250 and larger use eight bolts with lock washers.
Unit of Measure
Key Dimensions
Description |
N/A QF25S303COVER |
Type |
N/A QUICK FLEX cover |
Material |
N/A 303 Stainless Steel |
Color |
N/A Metallic |
Style |
N/A High Speed Cover |
Size |
N/A 25 |
Dimensional Data
Dimension E |
N/A 1.948 in |
Dimension D1 |
N/A 4.208 in |
Gmin |
N/A 0.1 in2.54 mm |
Gmax |
N/A 0.13 in3.3 mm |