QUICK FLEX High-Speed split covers are ideal in applications where high torque is combined with higher speeds while minimizing axial loading.
Unit of Measure
Key Dimensions
Description |
N/A QF50HVSPCOVER |
Type |
N/A QUICK FLEX cover |
Material |
N/A AISI 1020 |
Color |
N/A Metallic |
Style |
N/A High Speed Horizontally & Vertically Split Cover |
Size |
N/A 50 |
Dimensional Data
Dimension B |
N/A 3.08 in |
Dimension A |
N/A 7.62 in |
Gmin |
N/A 0.06 in2.67 mm |
Gmax |
N/A 0.09 in4.6 mm |