By minimizing axial loading, QUICK FLEX Low-Speed split covers excel in applications where there is a high amount of torque and low speeds. This cover is free-floating and is located outside the shoulders of the two hubs. All sizes come with four bolts for securing the two halves together around the insert.
Unit of Measure
Key Dimensions
Description |
N/A QF15SPCOVER |
Type |
N/A QUICK FLEX cover |
Material |
N/A 1020 |
Color |
N/A Metallic |
Style |
N/A Low Speed Cover |
Size |
N/A 15 |
Dimensional Data
Dimension B |
N/A 1.93 in |
Dimension A |
N/A 3.99 in |
Gmin |
N/A 0.089 in2.01 mm |
Gmax |
N/A 0.104 in2.51 mm |