Unit of Measure

Other Dimensions

Base Width A

N/A 1.75 in44.4 mm

Dimension A1

N/A 0.1875 in4.8 mm

Dimension E

N/A 54 mm2.125 in

Total Height W

N/A 6-9/16 in166.7 mm

Dimension H1

N/A 1.0625 in27 mm

Bolt Hole Spacing J

N/A 12.875 in327 mm

Bolt Hole Spacing [Lateral] J1

N/A 5.5625 in141.3 mm

Dimension J2

N/A 6.4375 in163.5 mm

Dimension K

N/A 1 in25.4 mm

Total Length L

N/A 14.875 in377.8 mm

Travel L1

N/A 9.125 in231.8 mm

Bolt Hole N

N/A 0.500 in12.7 mm

Dimension R

N/A 2.46875 in62.7 mm