Unit of Measure
Other Dimensions
Base Width A |
N/A 3.5 in88.9 mm |
Base to Center Height H |
N/A 3.25 in82.6 mm |
Base Height H1 |
N/A 0.75 in19 mm |
Total Height H2 |
N/A 6.75 in171.4 mm |
Bolt Hole Spacing J |
N/A 20.875 in530.2 mm |
Bolt Hole Spacing [Lateral] J1 |
N/A 2 in50.8 mm |
Total Length L |
N/A 22.875 in581 mm |
Travel L1 |
N/A 10 in254 mm |
Dimension R |
N/A 5.5 in139.7 mm |