Unit of Measure

Key Dimensions

Chain Assembly

N/A Cut Strands (without Attachments)

Chain Material

N/A Extended Life CHP®

Chain Series

N/A Standard

Chain No.

N/A 140CH (1.750" Pitch) Pitch_Help_Asset-EN.JPG

Type of Pin

N/A Riveted

Full Length - No. of Links

N/A 5

Longer Chain Available

N/A If further confirmation is required, contact the Diamond-Drives website.

Multiple-Strands

N/A 1

Offset Links

N/A No

Total Length - Pitches

N/A 5

Total Length - Inches

N/A 8.75

Matching and Tagging

N/A N/A

Lubrication

N/A Heavy

Chain Image

N/A

Basic Chain Dimensions

Chain Pitch [in]

N/A 1.750

Min. Roller Link Inside Width [in]

N/A 1.000

Roller Diameter [in]

N/A 1.000

Link Plate Height [in]

N/A 1.663

Link Plate Thickness [in]

N/A 0.220

Pin Diameter [in]

N/A 0.500

Transverse Pitch [in]

N/A 1.924

Pin Length - Overall Length of Std. Pin [in]

N/A 2.136