Unit of Measure

Key Dimensions

Chain Assembly

N/A Cut Strands (without Attachments)

Chain Material

N/A Silver Shield CR® with CHP Pins

Chain Series

N/A Heavy Duty

Chain No.

N/A 60HCC (0.750" Pitch) Pitch_Help_Asset-EN.JPG

Type of Pin

N/A Riveted

Full Length - No. of Links

N/A 5

Longer Chain Available

N/A If further confirmation is required, contact the Diamond-Drives website.

Multiple-Strands

N/A 1

Offset Links

N/A No

Total Length - Pitches

N/A 5

Total Length - Inches

N/A 3.75

Matching and Tagging

N/A N/A

Lubrication

N/A Heavy

Chain Image

N/A

Basic Chain Dimensions

Chain Pitch [in]

N/A 0.750

Min. Roller Link Inside Width [in]

N/A 0.500

Roller Diameter [in]

N/A 0.469

Link Plate Height [in]

N/A 0.709

Link Plate Thickness [in]

N/A 0.125

Pin Diameter [in]

N/A 0.234

Transverse Pitch [in]

N/A 1.028

Pin Length - Overall Length of Std. Pin [in]

N/A 1.140