Unit of Measure

Key Dimensions

Chain Type

N/A Double Pitch Chain

Chain Assembly

N/A Cut Strands (without Attachments)

Chain Material

N/A Extended Life CHP®

Roller Type

N/A Standard Roller
Roller Material1 N/A Steel

Chain No.

N/A C2100HCH (2.500" Pitch) Pitch_Help_Asset-EN.JPG

Type of Pin

N/A Riveted

Full Length - No. of Links

N/A 5

Longer Chain Available

N/A If further confirmation is required, contact the Diamond-Drives website.

Offset Links

N/A No

Total Length - Pitches

N/A 5

Total Length - Inches

N/A 12.5

Matching and Tagging

N/A N/A

Lubrication

N/A Heavy

Chain Image

N/A

Basic Chain Dimensions

Chain Pitch [in]

N/A 2.500

Min. Roller Link Inside Width [in]

N/A 0.750

Roller Diameter [in]

N/A 0.750

Link Plate Height [in]

N/A 1.150

Link Plate Thickness [in]

N/A 0.187

Pin Diameter [in]

N/A 0.375

Transverse Pitch [in]

N/A 0

Pin Length - Overall Length of Std. Pin [in]

N/A 1.595
  • 1 Also available in Delrin and Nylon