Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

The Continuous Sleeve Gear Coupling Accessory Kits include 2 seals and 2 lock rings.

Note: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

Unit of Measure

Key Dimensions

Description 

N/A C-7/8-ACCY KIT

Type

N/A Universal Accessory Kits

Material

N/A Steel

Weight

N/A 0.25 lb

Complete Coupling Weight

N/A 5.00 lb

Coupling Type

N/A Gear

Dimensional Data

Width

N/A 6.000 in

Height

N/A 4.000 in

Depth

N/A 1.00 in

Cubic inches

N/A 24.00000 in³

Dimensional Data of Related Coupling

Coupling Size

N/A 7/8 in

Dimension LS

N/A 2.000 in50.80 mm

Overall Length

N/A 3.130 in79.50 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.25 in31 mm

Outside Diameter

N/A 3.31 in3.31 mm

Dimension CBD

N/A 1.940 in49.28 mm

Dimension DC

N/A 0.130 in3.30 mm

Dimension HD

N/A 2.000 in50.80 mm

Dimension HL

N/A 1.500 in38.10 mm

Distance between Shaft Ends (Dimension G)

N/A 0.13 in3.30 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.380 in9.65 mm

Dimension R

N/A 3.750 in95.25 mm

Dimension SL

N/A 1.000 in25.40 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 6000 rpm

Nominal Torque

N/A 2500.00 in·lb

Max. Angular Misalignment

N/A 0.50º per Mesh

Parallel Misalignment

N/A 0.005 in