Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

The Continuous Sleeve Gear Coupling Accessory Kits include 2 seals and 2 lock rings.

Note: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

Unit of Measure

Key Dimensions

Description 

N/A C-2.5-ACCY KIT

Type

N/A Universal Accessory Kits

Material

N/A Steel

Weight

N/A 0.49 lb

Complete Coupling Weight

N/A 20.00 lb

Coupling Type

N/A Gear

Dimensional Data

Width

N/A 12.000 in

Height

N/A 9.000 in

Depth

N/A 1.00 in

Cubic inches

N/A 108.00000 in³

Dimensional Data of Related Coupling

Coupling Size

N/A 2 1/2 in

Dimension LS

N/A 3.060 in77.72 mm

Overall Length

N/A 4.750 in120.65 mm

Max. Bore (Dimensions ID1/ID2)

N/A 2.630 in70.00 mm

Outside Diameter

N/A 5.500 in5.50 mm

Dimension CBD

N/A 3.750 in95.25 mm

Dimension DC

N/A 0.250 in6.35 mm

Dimension HD

N/A 3.940 in100.08 mm

Dimension HL

N/A 2.250 in57.15 mm

Distance between Shaft Ends (Dimension G)

N/A 0.25 in6.35 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.750 in19.05 mm

Dimension R

N/A 5.720 in145.29 mm

Dimension SL

N/A 1.530 in38.86 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 3750.00 rpm

Nominal Torque

N/A 30200.00 in·lb

Max. Angular Misalignment

N/A 0.50º per Mesh

Parallel Misalignment

N/A 0.007 in