Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

The Continuous Sleeve Gear Coupling Accessory Kits include 2 seals and 2 lock rings.

Note: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

Unit of Measure

Key Dimensions

Description 

N/A C-4-ACCY KIT

Type

N/A Universal Accessory Kits

Material

N/A Steel

Weight

N/A 2.20 lb

Complete Coupling Weight

N/A 91.00 lb

Coupling Type

N/A Gear

Dimensional Data

Width

N/A 14.000 in

Height

N/A 12.0 in

Depth

N/A 1.00 in

Cubic inches

N/A 168.00000 in³

Dimensional Data of Related Coupling

Coupling Size

N/A 4 in

Dimension LS

N/A 4.630 in117.60 mm

Overall Length

N/A 9.000 in228.60 mm

Max. Bore (Dimensions ID1/ID2)

N/A 4.130 in111.00 mm

Outside Diameter

N/A 8.750 in8.75 mm

Dimension CBD

N/A 6.500 in165.10 mm

Dimension DC

N/A 0.250 in6.35 mm

Dimension HD

N/A 6.250 in158.75 mm

Dimension HL

N/A 4.380 in111.25 mm

Distance between Shaft Ends (Dimension G)

N/A 0.25 in6.35 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.750 in19.05 mm

Dimension R

N/A 9.500 in241.30 mm

Dimension SL

N/A 2.310 in58.67 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 2400.00 rpm

Nominal Torque

N/A 126000.00 in·lb

Max. Angular Misalignment

N/A 0.25º per Mesh

Parallel Misalignment

N/A 0.012 in