Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

The Continuous Sleeve Gear Coupling Accessory Kits include 2 seals and 2 lock rings.

Note: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

Unit of Measure

Key Dimensions

Description 

N/A C-5-ACCY KIT

Type

N/A Universal Accessory Kits

Material

N/A Steel

Weight

N/A 2.60 lb

Complete Coupling Weight

N/A 195.00 lb

Coupling Type

N/A Gear

Dimensional Data

Width

N/A 14.000 in

Height

N/A 12.0 in

Depth

N/A 1.00 in

Cubic inches

N/A 168.00000 in³

Dimensional Data of Related Coupling

Coupling Size

N/A 5 in

Dimension LS

N/A 5.750 in146.05 mm

Overall Length

N/A 12.250 in311.15 mm

Max. Bore (Dimensions ID1/ID2)

N/A 5.750 in160.00 mm

Outside Diameter

N/A 10.750 in10.75 mm

Dimension CBD

N/A 8.120 in206.25 mm

Dimension DC

N/A 0.250 in6.35 mm

Dimension HD

N/A 8.250 in209.55 mm

Dimension HL

N/A 6.000 in152.40 mm

Distance between Shaft Ends (Dimension G)

N/A 0.25 in6.35 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.750 in19.05 mm

Dimension R

N/A 12.250 in311.15 mm

Dimension SL

N/A 2.880 in73.15 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 2100 rpm

Nominal Torque

N/A 270900.00 in·lb

Max. Angular Misalignment

N/A 0.25º per Mesh

Parallel Misalignment

N/A 0.007 in