Continuous Sleeve Series

Features:
  • Simple and inexpensive all steel type of gear coupling constructed with a single sleeve and 2 hubs
  • Comparatively simple installation
  • Precision cut 20° pressure angle gear teeth with minimum backlash
  • Most standard configurations are available as stock items
  • Angular misalignment of 1/2° per gear mesh (flex-plane)
  • Sizes 7/8 through 12, to accommodate bore sizes up to and including 12.50 inches
  • Interference fit (standard) and Clearance fit on bores are available
  • Load Capacities range from 2,500 in-lbs up to 2,520,000 in-lbs
  • Designs for applications requiring horizontal and vertical orientation, full-flex, flex-rigid, mill-motor, disengagement, sliding hubs, Shear Pin, floating shaft, and spacers
  • Patented and tested BUNA N seal design with reinforced washers bonded to the inside edges which positively retain lubricant and seal the interior from outside contaminants
  • Reinforced rubber seals with snap rings to hold in lubricant
  • Two snap rings made of hardened spring steel which securely hold the coupling together, are easy to install or remove, yet withstand 100,000 pounds of end thrust
  • Inch and Metric bore sizes available
Standard Types and Sizes

    Lovejoy / Sier-Bath couplings are stocked in an assortment of configurations which include C and F standard hubs and sleeves, Mill Motor hubs, Vertical style, Floating Shaft, and Spacer designs. Lovejoy’s superb engineering staff make it possible to support many additional coupling types such as the Brakedrum type, Sliding Hub type, Shear Pin type, Jordan type, and custom lengths for non standard shaft separations.

    Additional size ranges and designs to meet unusual application requirements can also be manufactured by Lovejoy to meet market demands. Material can range from standard steel to alloy steel and even stainless steel. The exceptional simplicity of the Lovejoy coupling design make this all possible.
C Type Flex-Flex Couplings
    The C Type coupling consists of two flex hubs, one sleeve and one accessory kit consisting of seals and snap rings.
Unit of Measure

Key Dimensions

Description 

N/A C-7-SLEEVE

Type

N/A Universal Coupling Sleeves

Material

N/A Steel

Style

N/A Sleeve

Dimension HL

N/A 7.250 in184.15 mm

Weight

N/A 88.50 lb

Complete Coupling Weight

N/A 320.00 lb

Dimensional Data

Size 

N/A 7 in

Dimension LS

N/A 7.500 in190.50 mm

Outside Diameter

N/A 14.000 in14.00 mm

Overall Length

N/A 14.880 in377.95 mm

Max. Bore (Dimensions ID1/ID2)

N/A 7.500 in200 mm

Dimension CBD

N/A 9.750 in247.65 mm

Dimension DC

N/A 0.250 in6.35 mm

Dimension G

N/A 0.380 in9.65 mm

Dimension G1

N/A 0.880 in22.35 mm

Dimension HD

N/A 10.500 in266.70 mm

Dimension R

N/A 15.380 in390.65 mm

Dimension SL

N/A 3.750 in95.25 mm

Cubic inches

N/A 1470.00000 in³

Performance Data

Max. Speed (Unbalanced)

N/A 1000.00 rpm

Nominal Torque

N/A 598500.00 in·lb

Max. Angular Misalignment (per Mesh)

N/A 0.25 º

Parallel Misalignment

N/A 0.010 in