Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Key Dimensions

Description 

N/A C-2-HUB RGD-W/CENTER

Type

N/A Gear Coupling Hubs

Hub Material

N/A AISI 1045

Style

N/A Unbored

Color

N/A Metallic

Bore Type

N/A Rigid w/ Center

Coupling Type

N/A Gear

Weight

N/A 4.40 lb

Dimensional Data

Size

N/A 2

Length thru Bore

N/A 4.630 in117.60 mm

Max. Bore (Dimensions ID1/ID2)

N/A 2.130 in54.10 mm

Max. Bore (Inch - Square Keyway)

N/A 3.500 in

Max. Bore (Inch - Rectangular Keyway)

N/A 3.750 in

1 Square Keyway - Width

N/A 0.875 in22.23 mm

1 Square Keyway - Depth

N/A 0.438 in11.13 mm

1 Rectangular Keyway - Width

N/A 0.875 in22.23 mm

1 Rectangular Keyway - Depth

N/A 0.313 in7.95 mm

Dimension HD

N/A 3.250 in82.55 mm

Dimension HL

N/A 2.060 in52.32 mm

Dimension L1

N/A 4.060 in103.12 mm

Dimension L2

N/A 1.500 in38.10 mm

Dimension L3

N/A 0.130 in3.30 mm

Dimension TW

N/A 0.440 in11.18 mm

Cubic inches

N/A 21.75875 in³