C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).
Note: Seals are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.
Unit of Measure
Notes
|
Key Dimensions
|
Dimensional Data
|
Dimensional Data of Related Coupling
|
Performance Data
|
Performance Data of Related Coupling
|
Features
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Key Dimensions
Description |
N/A C-3-SEAL |
Type |
N/A Universal Seals |
Hub Material |
N/A Steel |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 0.19 lb |
Complete Coupling Weight |
N/A 33.00 lb |
Dimensional Data
Height |
N/A 9.000 in |
Depth |
N/A 0.500 in |
Dimension HL |
N/A 12.000 in |
Cubic inches |
N/A 54.00000 in³ |
Dimensional Data of Related Coupling
Overall Length |
N/A 5.500 in139.70 mm |
Outside Diameter |
N/A 6.630 in6.63 mm |
Size |
N/A 3 |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.13 in84.00 mm |
Dimension CBD |
N/A 4.750 in120.65 mm |
Dimension DC |
N/A 0.250 in6.35 mm |
Dimension HD |
N/A 4.750 in120.65 mm |
Dimension HL |
N/A 2.630 in66.80 mm |
Dimension LS |
N/A 3.750 in95.25 mm |
Dimension R |
N/A 6.880 in174.75 mm |
Dimension SL |
N/A 1.880 in47.75 mm |
Distance between Shaft Ends (Dimension G) |
N/A 0.250 in6.35 mm |
Distance between Shaft Ends (Dimension G1) |
N/A 0.750 in19.05 mm |
Performance Data of Related Coupling
Nominal Torque |
N/A 50400.00 in·lb |
Max. Speed (Unbalanced) |
N/A 3600.00 rpm |
Parallel Misalignment |
N/A 0.010 in |
Max. Angular Misalignment |
N/A 0.50º per Mesh |
Features
Features |
N/A
|