C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).
Note: Seals are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.
Unit of Measure
Notes
|
Key Dimensions
|
Dimensional Data
|
Dimensional Data of Related Coupling
|
Performance Data
|
Performance Data of Related Coupling
|
Features
Notes
Notes |
N/A
|
Key Dimensions
Description |
N/A C-3.5-SEAL |
Type |
N/A Universal Seals |
Hub Material |
N/A Steel |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 0.28 lb |
Complete Coupling Weight |
N/A 63.00 lb |
Dimensional Data
Height |
N/A 9.000 in |
Depth |
N/A 0.500 in |
Dimension HL |
N/A 12.000 in |
Cubic inches |
N/A 54.00000 in³ |
Dimensional Data of Related Coupling
Overall Length |
N/A 8.750 in222.25 mm |
Outside Diameter |
N/A 7.500 in7.50 mm |
Size |
N/A 3 1/2 |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.630 in97.00 mm |
Dimension CBD |
N/A 5.500 in139.70 mm |
Dimension DC |
N/A 0.250 in6.35 mm |
Dimension HD |
N/A 5.380 in136.65 mm |
Dimension HL |
N/A 4.250 in107.95 mm |
Dimension LS |
N/A 4.000 in101.60 mm |
Dimension R |
N/A 9.250 in234.95 mm |
Dimension SL |
N/A 2.000 in50.80 mm |
Distance between Shaft Ends (Dimension G) |
N/A 0.250 in6.35 mm |
Distance between Shaft Ends (Dimension G1) |
N/A 0.750 in19.05 mm |
Performance Data of Related Coupling
Nominal Torque |
N/A 88200.00 in·lb |
Max. Speed (Unbalanced) |
N/A 2800.00 rpm |
Parallel Misalignment |
N/A 0.012 in |
Max. Angular Misalignment |
N/A 0.50º per Mesh |
Features
Features |
N/A
|