C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).
Note: Seals are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.
Unit of Measure
Notes
|
Key Dimensions
|
Dimensional Data
|
Dimensional Data of Related Coupling
|
Performance Data
|
Performance Data of Related Coupling
|
Features
Notes
Notes |
N/A
|
Key Dimensions
Description |
N/A C-4-SEAL |
Type |
N/A Universal Seals |
Hub Material |
N/A Steel |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 0.50 lb |
Complete Coupling Weight |
N/A 91.00 lb |
Dimensional Data
Height |
N/A 9.000 in |
Depth |
N/A 0.500 in |
Dimension HL |
N/A 12.000 in |
Cubic inches |
N/A 54.00000 in³ |
Dimensional Data of Related Coupling
Overall Length |
N/A 9.000 in228.60 mm |
Outside Diameter |
N/A 8.750 in8.75 mm |
Size |
N/A 4 |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.130 in111.00 mm |
Dimension CBD |
N/A 6.500 in165.10 mm |
Dimension DC |
N/A 0.250 in6.35 mm |
Dimension HD |
N/A 6.250 in158.75 mm |
Dimension HL |
N/A 4.380 in111.25 mm |
Dimension LS |
N/A 4.630 in117.60 mm |
Dimension R |
N/A 9.500 in241.30 mm |
Dimension SL |
N/A 2.310 in58.67 mm |
Distance between Shaft Ends (Dimension G) |
N/A 0.250 in6.35 mm |
Distance between Shaft Ends (Dimension G1) |
N/A 0.750 in19.05 mm |
Performance Data of Related Coupling
Nominal Torque |
N/A 126000.00 in·lb |
Max. Speed (Unbalanced) |
N/A 2400.00 rpm |
Parallel Misalignment |
N/A 0.012 in |
Max. Angular Misalignment |
N/A 0.25º per Mesh |
Features
Features |
N/A
|