Unit of Measure

Key Dimensions

Type

N/A Open

Other Dimensions

Cover Diameter D

N/A 68.35 mm2 11/16 in

Cover Length A

N/A 30 mm1 3/16 in

Diameter D1

N/A 42 mm

Diameter D2

N/A 52 mm2 3/64 in

Dimension t

N/A 3 mm0.118 in