Unit of Measure

Key Dimensions

Bore Size

N/A 0.7500 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Lubrication Type

N/A Food Grade Graphite Solid Lube

Bearing Number

N/A SUC204-12/FVSL525

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Bearing Style

N/A Ball Bearing

Other Dimensions

Total Length L

N/A 3.386 in86.0 mm

Total Width A0

N/A 1.311 in33.3 mm

Total Height L

N/A 3.386 in86.0 mm

Bolt Hole Spacing J

N/A 2.520 in64.0 mm

Housing Width A

N/A 1.024 in26.0 mm

Bolt Hole Size N

N/A 0.472 in12.0 mm

Center of Bearing from Housing End A2

N/A 0.591 in15.0 mm

Center of Bearing from Bearing End S

N/A 0.500 in12.7 mm

Inner Ring Width B

N/A 1.220 in31.0 mm

Ratings

Dynamic Load Rating

N/A 2451 lbf10900 N

Static Load Rating

N/A 1203 lbf5350 N