Unit of Measure

Key Dimensions

Bore Size

N/A 0.9375 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Lubrication Type

N/A Standard Food Safe Grease

Bearing Number

N/A SUC205-15/F

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Other Dimensions

Total Length L

N/A 3.750 in95.3 mm

Total Width A0

N/A 1.905 in48.4 mm

Total Height L

N/A 3.750 in95.3 mm

Bolt Hole Spacing J

N/A 2.750 in69.9 mm

Housing Width A

N/A 1.594 in40.5 mm

Bolt Hole Size N

N/A 0.469 in11.9 mm

Center of Bearing from Housing End A2

N/A 1.125 in28.6 mm

Center of Bearing from Bearing End S

N/A 0.563 in14.3 mm

Inner Ring Width B

N/A 1.343 in34.1 mm

Ratings

Dynamic Load Rating

N/A 2676 lbf11900 N

Static Load Rating

N/A 1417 lbf6300 N