Unit of Measure
Key Dimensions
Bore Shape |
N/A Cylindrical bore |
Type |
N/A Insert Bearing |
Locking Style |
N/A Set Screw Locking |
Seal Type |
N/A
Double lip nitrile rubber seal with protective slinger |
Bore (d) |
N/A 0.875 in |
O.D. (D) |
N/A 2.047 in52.000 mm |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 2676 lbf11900 N |
Lubrication Type |
N/A Food Grade Graphite Solid Lube |
Bearing Style |
N/A Ball Bearing |
Other Dimensions
Outside Ring Width C |
N/A 0.669 in17 mm |
| Radius r1 | N/A 0.039 in1 mm |
Groove Position C1 |
N/A 0.177 in4.5 mm |
Center of Bearing from End S |
N/A 0.563 in14.3 mm |
Inside Ring Width B |
N/A 1.343 in34.1 mm |
Dimension S1 |
N/A 0.780 in19.8 mm |
Set Screw Distance S2 |
N/A 0.217 in5.5 mm |
Set Screw Size |
N/A M6×0.75 |
Number of Set Screw |
N/A 2 |
Angle between Set Screws |
N/A 120 º |
- 1 These maximum fillet radii will be cleared by the bearing corners.