Unit of Measure
Key Dimensions
Bore Shape |
N/A Cylindrical bore |
Type |
N/A Insert Bearing |
Locking Style |
N/A Set Screw Locking |
Seal Type |
N/A
Double lip nitrile rubber seal with protective slinger |
Bore (d) |
N/A 1.1250 in |
O.D. (D) |
N/A 2.441 in62 mm |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 3710 lbf16500 N |
Lubrication Type |
N/A Food Grade Solid Lube |
Bearing Style |
N/A Ball Bearing |
Other Dimensions
Outside Ring Width C |
N/A 0.748 in19 mm |
| Radius r1 | N/A 0.039 in1 mm |
Groove Position C1 |
N/A 0.197 in5.0 mm |
Center of Bearing from End S |
N/A 0.626 in15.9 mm |
Inside Ring Width B |
N/A 1.5 in38.1 mm |
Dimension S1 |
N/A 0.874 in22.2 mm |
Set Screw Distance S2 |
N/A 0.236 in6.0 mm |
Set Screw Size |
N/A M6×0.75 |
Number of Set Screw |
N/A 2 |
Angle between Set Screws |
N/A 120 º |
- 1 These maximum fillet radii will be cleared by the bearing corners.