Unit of Measure
Key Dimensions
Bore Shape |
N/A Cylindrical bore |
Type |
N/A Insert Bearing |
Locking Style |
N/A Set Screw Locking |
Seal Type |
N/A
Double lip nitrile rubber seal with protective slinger |
Bore (d) |
N/A 2.5000 in |
O.D. (D) |
N/A 4.921 in125 mm |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 52900 N |
Lubrication Type |
N/A Standard Food Safe Grease |
Other Dimensions
Outside Ring Width C |
N/A 1.181 in30 mm |
| Radius r1 | N/A 0.059 in1.5 mm |
Groove Position C1 |
N/A 0.354 in9 mm |
Center of Bearing from End S |
N/A 1.189 in30.2 mm |
Inside Ring Width B |
N/A 2.937 in74.6 mm |
Dimension S1 |
N/A 1.748 in44.4 mm |
Set Screw Distance S2 |
N/A 0.472 in12.0 mm |
Set Screw Size |
N/A M10×1.25 |
Number of Set Screw |
N/A 2 |
Angle between Set Screws |
N/A 120 º |
- 1 These maximum fillet radii will be cleared by the bearing corners.