Unit of Measure

Key Dimensions

Bore Size

N/A 0.7500 in

Seal Type

N/A Standard Seal

Housing Material

N/A Blue Thermoset (Polymer)

Bearing Number

N/A SUC204-12/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Other Dimensions

Housing Width A

N/A 1.376 in35.1 mm

Total Length L

N/A 5.252 in133.4 mm

Total Height H2

N/A 2.689 in68.3 mm

Bolt Hole Spacing J min

N/A 3.252 in82.6 mm

Bolt Hole Spacing J max

N/A 4.375 in111.3 mm

Base to Center Height H

N/A 1.313 in33.3 mm

Foot Height H1

N/A 0.500 in12.7 mm

Bolt Hole Size N

N/A 0.412 in10.5 mm

Center of Bearing from End S

N/A 0.500 in12.7 mm

Inner Ring Width B

N/A 1.220 in31.0 mm

Ratings

Dynamic Load Rating

N/A 2451 lbf10900 N

Static Load Rating

N/A 1203 lbf5350 N