Unit of Measure

Key Dimensions

Bore Size

N/A 0.875 in

Seal Type

N/A Standard Seal

Housing Material

N/A Blue Thermoset (Polymer)

Bearing Number

N/A SUC205-14/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Other Dimensions

Housing Width A

N/A 1.500 in38.1 mm

Total Length L

N/A 5.500 in139.7 mm

Total Height H2

N/A 2.937 in74.6 mm

Bolt Hole Spacing J min

N/A 3.438 in87.4 mm

Bolt Hole Spacing J max

N/A 4.625 in117.6 mm

Base to Center Height H

N/A 1.438 in36.6 mm

Foot Height H1

N/A 0.563 in14.2 mm

Bolt Hole Size N

N/A 0.412 in10.5 mm

Center of Bearing from End S

N/A 0.563 in14.3 mm

Inner Ring Width B

N/A 1.343 in34.1 mm

Ratings

Dynamic Load Rating

N/A 2676 lbf11900 N

Static Load Rating

N/A 1417 lbf6300 N