RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bore Size

N/A 20.000 mm

Seal Type

N/A Standard Seal

Housing Material

N/A White Thermoplastic (Polymer)

Bearing Number

N/A SUC204/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Three-Bolt Flange

Bearing Style

N/A Ball Bearing

Other Dimensions

Total Length L

N/A 2.500 in63.5 mm

Total Height H

N/A 4.252 in108.0 mm

Total Width A0

N/A 1.326 in33.7 mm

Bolt Hole Spacing J

N/A 1.500 in38.1 mm

Bolt Hole Size N

N/A 0.433 in11.0 mm

Flange Thickness A1

N/A 0.449 in11.4 mm

Housing Width A

N/A 1.028 in26.1 mm

Dimension A2

N/A 0.606 in15.4 mm

Dimension H1

N/A 1.689 in42.9 mm

Dimension J1

N/A 0.874 in22.2 mm

Center of Bearing from Bearing End S

N/A 0.500 in12.7 mm

Inner Ring Width B

N/A 1.220 in31.0 mm

Ratings

Dynamic Load Rating

N/A 2451 lbf10900 N

Static Load Rating

N/A 1203 lbf5350 N