RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bore Size |
N/A 1.0000 in |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A White Thermoplastic (Polymer) |
Bearing Number |
N/A SUC205-16/F |
Lubrication Type |
N/A Standard Food Safe Grease |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Three-Bolt Flange |
Bearing Style |
N/A Ball Bearing |
Other Dimensions
Total Length L |
N/A 2.756 in70.0 mm |
Total Height H |
N/A 4.764 in121.0 mm |
Total Width A0 |
N/A 1.626 in41.3 mm |
Bolt Hole Spacing J |
N/A 1.626 in41.3 mm |
Bolt Hole Size N |
N/A 0.433 in11.0 mm |
Flange Thickness A1 |
N/A 0.449 in11.4 mm |
Housing Width A |
N/A 1.343 in34.1 mm |
Dimension A2 |
N/A 0.846 in21.5 mm |
Dimension H1 |
N/A 1.811 in46.0 mm |
Dimension J1 |
N/A 1.126 in28.6 mm |
Center of Bearing from Bearing End S |
N/A 0.563 in14.3 mm |
Inner Ring Width B |
N/A 1.343 in34.1 mm |