Unit of Measure

Key Dimensions

Bore Size

N/A 0.7500 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC204-12/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Three-Bolt Flange

Bearing Style

N/A Ball Bearing

Other Dimensions

Total Length L

N/A 2.420 in61.5 mm

Total Height H

N/A 4.209 in106.9 mm

Total Width A0

N/A 1.314 in33.4 mm

Bolt Hole Spacing J

N/A 1.500 in38.1 mm

Bolt Hole Size N

N/A 0.406 in10.3 mm

Flange Thickness A1

N/A 0.313 in8.0 mm

Housing Width A

N/A 0.950 in24.1 mm

Dimension A2

N/A 0.594 in15.1 mm

Dimension H1

N/A 1.688 in42.9 mm

Dimension J1

N/A 0.875 in22.2 mm

Center of Bearing from Bearing End S

N/A 0.500 in12.7 mm

Inner Ring Width B

N/A 1.220 in31.0 mm

Ratings

Dynamic Load Rating

N/A 2451 lbf10900 N

Static Load Rating

N/A 1203 lbf5350 N