RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bore Size |
N/A 0.7500 in |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC204-12/FVSL613 |
Lubrication Type |
N/A Food Grade Solid Lube |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Three-Bolt Flange |
Bearing Style |
N/A Ball Bearing |
Other Dimensions
Total Length L |
N/A 2.420 in61.5 mm |
Total Height H |
N/A 4.209 in106.9 mm |
Total Width A0 |
N/A 1.314 in33.4 mm |
Bolt Hole Spacing J |
N/A 1.500 in38.1 mm |
Bolt Hole Size N |
N/A 0.406 in10.3 mm |
Flange Thickness A1 |
N/A 0.313 in8.0 mm |
Housing Width A |
N/A 0.950 in24.1 mm |
Dimension A2 |
N/A 0.594 in15.1 mm |
Dimension H1 |
N/A 1.688 in42.9 mm |
Dimension J1 |
N/A 0.875 in22.2 mm |
Center of Bearing from Bearing End S |
N/A 0.500 in12.7 mm |
Inner Ring Width B |
N/A 1.220 in31.0 mm |