RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bore Size |
N/A 1.0000 in |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC205-16/FVSL613 |
Lubrication Type |
N/A Food Grade Solid Lube |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Three-Bolt Flange |
Bearing Style |
N/A Ball Bearing |
Other Dimensions
Total Length L |
N/A 2.660 in67.6 mm |
Total Height H |
N/A 4.710 in119.6 mm |
Total Width A0 |
N/A 1.415 in35.9 mm |
Bolt Hole Spacing J |
N/A 1.625 in41.3 mm |
Bolt Hole Size N |
N/A 0.406 in10.3 mm |
Flange Thickness A1 |
N/A 0.375 in9.5 mm |
Housing Width A |
N/A 0.970 in24.6 mm |
Dimension A2 |
N/A 0.635 in16.1 mm |
Dimension H1 |
N/A 1.813 in46.1 mm |
Dimension J1 |
N/A 1.125 in28.6 mm |
Center of Bearing from Bearing End S |
N/A 0.563 in14.3 mm |
Inner Ring Width B |
N/A 1.343 in34.1 mm |