Unit of Measure

Key Dimensions

Bore Size

N/A 1.2500 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC207-20/FVSL525

Lubrication Type

N/A Food Grade Graphite Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Three-Bolt Flange

Bearing Style

N/A Ball Bearing

Other Dimensions

Total Length L

N/A 3.626 in92.1 mm

Total Height H

N/A 6.000 in152.4 mm

Total Width A0

N/A 1.792 in45.5 mm

Bolt Hole Spacing J

N/A 2.000 in50.8 mm

Bolt Hole Size N

N/A 0.531 in13.5 mm

Flange Thickness A1

N/A 0.500 in12.7 mm

Housing Width A

N/A 1.223 in31.1 mm

Dimension A2

N/A 0.792 in20.1 mm

Dimension H1

N/A 2.375 in60.3 mm

Dimension J1

N/A 1.250 in31.8 mm

Center of Bearing from Bearing End S

N/A 0.689 in17.5 mm

Inner Ring Width B

N/A 1.689 in42.9 mm

Ratings

Dynamic Load Rating

N/A 4901 lbf21800 N

Static Load Rating

N/A 2766 lbf12300 N