Unit of Measure

Key Dimensions

Bore Size

N/A 0.9375 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC205-15/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Three-Bolt Flange

Other Dimensions

Total Length L

N/A 2.750 in69.9 mm

Total Height H

N/A 4.750 in120.7 mm

Total Width A0

N/A 1.905 in48.4 mm

Bolt Hole Spacing J

N/A 1.625 in41.4 mm

Bolt Hole Size N

N/A 0.469 in11.9 mm

Flange Thickness A1

N/A 0.875 in22.2 mm

Housing Width A

N/A 1.594 in40.5 mm

Dimension A2

N/A 1.125 in28.6 mm

Dimension H1

N/A 1.813 in46.0 mm

Dimension J1

N/A 1.125 in28.7 mm

Center of Bearing from Bearing End S

N/A 0.563 in14.3 mm

Inner Ring Width B

N/A 1.343 in34.1 mm

Ratings

Dynamic Load Rating

N/A 2676 lbf11900 N

Static Load Rating

N/A 1417 lbf6300 N